??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0310 Welle-Nabe-Spannsatz Welle-Nabe-Spannsatz
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs, with lock nut, stainless steel
Bill of material
25050.0310 Welle-Nabe-Spannsatz Welle-Nabe-Spannsatz
BESTNR
Ref. No.
25050.0310
AUS
Version
with lock nut, stainless steel
D1
10 mm
D2
18 mm
L1
24 mm
L2
19 mm
L3
12 mm
SW
22 mm
TA
max.
24 Nm
M
max.
34.0 Nm
FA
max.
6.8 kN
PW
max.
155 N/mm²
PN
max.
127 N/mm²
D11
H9
18 mm
D22
h9
10 mm
G
Weight
46 g
Embedded user actions